We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

WR-90 Standard Gain Horn with 20 dBi gain, End Launch SMA Female connector, Integrated Cage-Style Mount

Product ID: PE1WAN090-20ELSF

Pricing

QuantityPrice
1-4$2,450.00
5-9$2,352.00
10-24$2,254.00
25-99$2,156.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-90
Gain Min 20
Beam Width, 3dB V 17.5
Beam Width, 3dB H 17.3
Frequency, Min 8.2 GHz
Frequency, Max 12.4 GHz

Description