Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

WR-90 Waveguide Pressurizing Section 4.25 Inch Length, CPR-90G Grooved Flange from 8.2 GHz to 12.4 GHz

Product ID: PEWSP1008

Pricing

QuantityPrice
1-4$496.99

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size 1WR-90
Waveguide Size 2WR-90
Length4.25 inches
Frequency, Min8.2 GHz
Frequency, Max12.4 GHz
Flange Type 1CPR-90G
Flange Type 2CPR-90G

Description