Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-90 Straight Waveguide Section 1.5 Inch Length, UG-39/U Flange from 8.2 GHz to 12.5 GHz in Aluminum

Product ID: PEW90S001-1.5

Pricing

QuantityPrice
1-9$293.99
10-24$282.23
25-99$270.47
100-249$258.71
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size 1WR-90
Flange Size 1UG-39/U
Waveguide Size 2WR-90
Flange Size 2UG-39/U
Length1.496 inches
Frequency, Min8.2 GHz
Frequency, Max12.5 GHz
Flange Type 1UG Cover
Flange Type 2UG Cover

Description