Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.
WR-90 Commercial Grade Straight Waveguide Section 12 Inch Length with CPR-90G Flange Operating from 8.2 GHz to 12.4 GHz
Product ID:
PE-W90S002-12
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 2

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Waveguide Size 1 | WR-90 |
| Flange Size 1 | CPR-90G |
| Waveguide Size 2 | WR-90 |
| Flange Size 2 | CPR-90G |
| Length | 12 inches |
| Frequency, Min | 8.2 GHz |
| Frequency, Max | 12.4 GHz |
Description
WR-90 Commercial Grade Straight Waveguide Section 12 Inch Length with CPR-90G Flange Operating from 8.2 GHz to 12.4 GHz
PE-W90S002-12 WR-90 waveguide section is straight and is 12 inches long. This 12 inch WR-90 straight waveguide section from Pasternack is commercial grade and has a CPR-90G flange. Our straight WR-90 waveguide section with CPR-90G flange has a minimum frequency of 8.2 GHz and a maximum frequency of 12.4 GHz.
WR-90 waveguide section PE-W90S002-12 is part of over 40,000 RF, microwave and millimeter wave components. Our commercial grade WR-90 straight waveguide section will ship same the day as it is purchased worldwide as with our other RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table