Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-90 Straight Waveguide Section 4 Inch Length, UG Square Cover and Grooved Flange from 8.2 GHz to 12.5 GHz

Product ID: PEW90S001-4

Pricing

QuantityPrice
1-9$344.99
10-24$338.09
25-99$331.19
100-249$324.29
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size 1 WR-90
Waveguide Size 2 WR-90
Length 3.94 inches
Frequency, Min 8.2 GHz
Frequency, Max 12.5 GHz
Flange Type 1 UG Cover
Flange Type 2 UG Grooved

Description