We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

WR-90 Waveguide Antenna, 8.2 GHz to 12.4 GHz Frequency Range, 10 dBi Gain, UG-135/U Flange, Integrated Cage-Style Mount

Product ID: PE1WAN090-10

Pricing

QuantityPrice
1-4$1,840.00
5-9$1,766.40
10-24$1,692.80
25-99$1,619.20
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-90
Frequency, Min 8.2 GHz
Frequency, Max 12.4 GHz
Beam Width V 52.1
Beam Width H 51.6

Description