Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

WR-90 Waveguide Electromechanical Relay SPDT/DPDT Failsafe Switch, X Band 12.4 GHz, 5,000 Watts, UG O-Ring, 12V, Window Indicator

Product ID: PEWGS6060

Pricing

QuantityPrice
1-4$3,960.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-90
Waveguide TypeStandard
Flange Size Flange Type Flange GroupUG O-Ring Grooved Flange
Frequency BandX band
Minimum Frequency8.2 GHz
Maximum Frequency12.4 GHz
Impedance50 Ohms
Maximum VSWR1.1:1
Switch DesignSPDT/DPDT DPDT
Actuator TypeFailsafe Actuator
Additional Actuator Feature 1Window Indicator
Additional Actuator Feature 2Manual Override

Description