We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

WR-90 Waveguide Electromechanical Relay SPDT/DPDT Latching Switch, X Band 12.4 GHz, 5,000 Watts, UG-39/U Square Cover, 28V, TTL Logic

Product ID: PEWGS6017

Pricing

QuantityPrice
1-4$6,000.00
5-9$5,760.00
10-24$5,520.00
25+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 10
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-90
Flange Size Flange Type Flange GroupUG-39/U Square Cover Grooved Flange
Frequency BandX band
Minimum Frequency8.2 GHz
Maximum Frequency12.4 GHz
Impedance50 Ohms
Maximum VSWR1.1:1
Switch DesignSPDT DPDT
Switching ActionBreak Before Make
Actuator TypeLatching Actuator
Additional Actuator Feature 1TTL Logic
Additional Actuator Feature 2Self Cut Off
Additional Actuator Feature 3Window Indicator
Additional Actuator Feature 4Manual Override

Description