WR90 waveguide electromechanical relay switch PEWGS6017 is part of Pasternack’s international ISO 9001:2008 certified facility same-day shipping program. Manufactured as SPDT and interchangeable DPDT settings, WR90 electromechanical waveguides are relay switches with latching actuators. Pasternack innovative SPDT/DPDT WR90 chem film-plated electromechanical switches are always in stock and have a 5,000 Watt maximum input power rating with a 123 KW peak power rating. 5,000 watts latching aluminum waveguide relay switch PEWGS6017 can operate in the ultra-wide X band frequency range of 8.2 GHz to 12.4 GHz. 12.4 GHz max WR90 5,000 watt waveguide electromechanical relay switch that has a typical actuating voltage of 28V is sold by Pasternack who has been in business since 1972. Electromechanical relay 28V 5,000 W max power X band waveguide has high UG-39/U Square Cover grooved flanges ports.
These WR90 12.4 GHz aluminum body waveguide relay switches plated in chem film produce a maximum actuating current of 212 mA at a 28 V nominal operating voltage. 212 mA 5,000 W waveguide electromechanical latching relay switch PEWGS6017 by Pasternack has an operating range of 21 V to 32 V. The patented motor drive housings for PEWGS6017 X band electromechanical relay switches at 28 V with manual override control ttl-logic latching actuators support a removable cover for window indicator and a self cut off for the position indicator. Our 5,000 W max input power 21 V to 32 V waveguide relay switch PEWGS6017 with UG-39/U Square Cover flanges has an impressive impedance of 50 Ohms. Pasternack WR90 SPDT/DPDT waveguide relay switch that requires a +28 Vdc nominal bias voltage has a -40°C to 85°C operating temperature range.
12.4 GHz aluminum waveguide electromechanical relay switch with 50 Ohms impedance can function under 30psig maximum operating pressure and is fitted with a fully weatherized package of 0-100% humidity. PEWGS6017 Electromechanical WR90 latching waveguide switch by Pasternack is a tough aluminum waveguide component that has 250,000k cycles minimum of cold switching mechanical life. X band Pasternack SPDT/DPDT Square Cover UG-39/U flanged waveguide relay switch with 1.5 lbs of weight, is 2.25 in. wide, 4.8 in. long, and 2.25 in. high. WR90 28 Vdc 212 mA 8.2 GHz to 12.4 GHz electromechanical relay switch with maximum 1.1:1 VSWR (voltage standing wave ratio) has Pasternack’s expert technical support always at hand. CAD drawings with dimensions and specs on a downloadable PEWGS6017 PDF datasheet are available on the product page for this WR90 5,000 W 12.4 GHz waveguide electromechanical relay switch with Square Cover UG-39/U flanges.
Industry-leading electromechanical polarity X band latching waveguide that can function under 30psig and temperatures up to 85°C, ships to anywhere globally available the same day. Pasternack’s 1.1:1 VSWR WR90 waveguide relay actuating switch has a quick-connect circular dc connector with mate providing 0.07 dB maximum insertion loss and in-stock consistently for your convenience. Electronic warfare and countermeasures, microwave radio, VSAT, space systems, are just a few of the important applications that these Pasternack PEWGS6017 5,000 kW WR90 12.4 GHz X band waveguides chem films are used in. Ordering is easy, just go online or call our knowledgeable sales team by phone and get this WR90 SPDT/DPDT latching switch with 0.07 dB insertion loss and 80 dB of minimum isolation. To summarize, the quality and availability of Pasternack WR90 break before make waveguide electromechanical latching relay switch with 60,000,000 ns typical switching speed.