Pasternack’s PEWAT1023-10 is a waveguide fixed attenuator built to operate in full WR-90 band. This WR-90 waveguide attenuator comes with a grey paint finish and a maximum VSWR of 1.25:1. Our waveguide fixed attenuator is rated for a minimum frequency of 8.2 GHz and a maximum frequency of 12.4 GHz. Make your online purchase right now to take advantage of our same-day shipping.
The PEWAT1023-10 WR-90 interface waveguide fixed attenuator from Pasternack is constructed with passivated-plated brass copper material. This waveguide attenuator has an overall length of 4.92 inches, a width of 1.63 inches and weighs 0.5 lbs. Our PEWAT1023-10 WR-90 waveguide fixed attenuator is rated for 0.7 of typical attenuation accuracy.
This waveguide fixed attenuator from Pasternack is designed with a UG-39/U flange. The PEWAT1023-10 waveguide fixed attenuator is rated for maximum input power (CW) of 2 Watts along with 10 dB of nominal attenuation. Additional dimensions and specifications for this fixed waveguide attenuator are in our downloadable PDF datasheet.
Pasternack’s WR-90 interface waveguide fixed attenuator is part of over 40,000 RF, microwave and millimeter wave products that ship the same business day worldwide, including custom cable assemblies. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the high-quality 8.2 GHz waveguide fixed attenuator that meets your requirements.