Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-90 Waveguide Antenna, 8.2 GHz to 12.4 GHz Frequency Range, 10 dBi Gain, UG-135/U Flange

Product ID: PEWAN090-10

Pricing

QuantityPrice
1-4$1,440.00
5-9$1,411.20
10-24$1,382.40
25-99$1,353.60
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 16
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-90
Frequency, Min8.2 GHz
Frequency, Max12.4 GHz
Beam Width V51.6
Beam Width H52.1

Description