Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-90 Waveguide Antenna, 8.2 GHz to 12.4 GHz Frequency Range, 20 dBi Gain, UG-135/U Flange

Product ID: PEWAN090-20

Pricing

QuantityPrice
1-4$1,710.00
5-9$1,675.80
10-24$1,641.60
25-99$1,607.40
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 21
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-90
Frequency, Min8.2 GHz
Frequency, Max12.4 GHz
Beam Width V17.3
Beam Width H17.5

Description