Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-90 Waveguide H-Bend with CPR-90G Flange Operating from 8.2 GHz to 12.4 GHz

Product ID: PE-W90B004A

Pricing

QuantityPrice
1-9$625.99
10-24$613.47
25-99$600.95
100-249$588.43
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Type of BendH-Bend
Waveguide Size 1WR-90
Flange Size 1None
Waveguide Size 2WR-90
Flange Size 2None
Frequency, Min8.2 GHz
Frequency, Max12.4 GHz

Description