WR-90 Commercial Grade Waveguide H-Bend with UG-39/U Flange Operating from 8.2 GHz to 12.4 GHz
Product ID:
PE-W90B002
Pricing
| Quantity | Price |
| 1-9 | $765.00 |
| 10-24 | $749.70 |
| 25-99 | $734.40 |
| 100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 230

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Type of Bend | H-Bend |
| Waveguide Size 1 | WR-90 |
| Flange Size 1 | UG-39/U |
| Waveguide Size 2 | WR-90 |
| Flange Size 2 | UG-39/U |
| Frequency, Min | 8.2 GHz |
| Frequency, Max | 12.4 GHz |
Description
WR-90 Commercial Grade Waveguide H-Bend with UG-39/U Flange Operating from 8.2 GHz to 12.4 GHz
PE-W90B002 is a WR-90 waveguide bend that is a H-Bend type with a UG-39/U flange. This WR-90 H-Bend waveguide with UG-39/U flange from Pasternack is commercial grade. Our WR90 commercial grade waveguide bend has a minimum frequency of 8.2 GHz and a maximum frequency of 12.4 GHz.
WR-90 waveguide bend PE-W90B002 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. This commercial grade WR90 H-Bend waveguide with UG-39/U flange can ship worldwide the same day as it is purchased as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table