In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

WR-90 Standard Gain Horn with 10 dBi Gain, Type N Female Connector with Weather Resistant Radome Cover

Product ID: PE3WAN090-10NF

Pricing

QuantityPrice
1-4$1,997.00
5-9$1,957.06
10-24$1,917.12
25-99$1,877.18
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-90
Gain Min10
Beam Width, 3dB V51.6
Beam Width, 3dB H52.1
Frequency, Min8.2 GHz
Frequency, Max12.4 GHz

Description