Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-90 Standard Gain Horn with 10 dBi gain, End Launch SMA Female connector

Product ID: PEWAN090-10ELSF

Pricing

QuantityPrice
1-4$2,000.00
5-9$1,920.00
10-24$1,840.00
25-99$1,760.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-90
Gain Min10
Beam Width, 3dB V51.6
Beam Width, 3dB H52.1
Frequency, Min8.2 GHz
Frequency, Max12.4 GHz

Description