In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

WR-90 Standard Gain Horn with 15 dBi gain, SMA Male connector

Product ID: PEWAN090-15SM

Pricing

QuantityPrice
1-4$1,730.00
5-9$1,660.80
10-24$1,591.60
25-99$1,522.40
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-90
Gain Min15
Beam Width, 3dB V32
Beam Width, 3dB H31
Frequency, Min8.2 GHz
Frequency, Max12.4 GHz

Description