Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-90 Waveguide Standard Gain Horn Antenna Operating from 8.2 GHz to 12.4 GHz with a Nominal 20 dB Gain N Female Input

Product ID: PE9856B/NF-20

Pricing

QuantityPrice
1-4$2,170.00
5-9$2,083.20
10-24$1,996.40
25-99$1,909.60
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 13
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-90
Gain Min20
Beam Width, 3dB V16.5
Beam Width, 3dB H16.1
Frequency, Min8.2 GHz
Frequency, Max12.4 GHz

Description