The PE9856B-NF-25 standard gain horn antenna (also known as a waveguide horn antenna) is part of our huge selection of waveguide antennas. Pasternack’s standard gain horn antenna is manufactured with a WR-90 input and a waveguide to coaxial transition adapter. Our WR-90 waveguide antenna features a type N female connector. This single-band directional antenna comes with a UG-135/U square cover flange. This antenna is suitable for applications such as antenna measurements, wireless communication, laboratory use and microwave radio systems.
Our WR-90 standard gain horn antenna with a type N female input has a minimum frequency of 8.2 GHz and a maximum frequency of 12.4 GHz. Pasternack’s PE9856B-NF-25 waveguide horn antenna has a typical gain of 25 dB. Our waveguide antenna has a typical vertical and horizontal beam width of 8 degrees at 3 dB. This antenna has a length of 24.5 inches, a width of 9.83 inches, and a weight of 0.62 lbs.
This WR-90 waveguide horn antenna with 25 dB gain is part of over one million RF, microwave, and millimeter wave components available from Pasternack. Additional dimensions and specifications for this single-band directional antenna are available on our downloadable PDF datasheet. Our standard gain horn antenna with a type N female interface can ship worldwide the same business day that it is purchased, as with our other available RF parts. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal waveguide horn that meets your requirements.