Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-90 Waveguide Standard Gain Horn Antenna Operating from 8.2 GHz to 12.4 GHz with a Nominal 25 dB Gain SMA Female Input

Product ID: PE9856B-SF-25

Pricing

QuantityPrice
1-4$2,780.00
5-9$2,724.40
10-24$2,668.80
25-99$2,613.20
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-90
Gain Min25
Beam Width, 3dB V8
Beam Width, 3dB H8
Frequency, Min8.2 GHz
Frequency, Max12.4 GHz

Description