Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-975 Waveguide Standard Gain Horn Antenna Operating From 760 MHz to 1150 MHz, 10 dBi Gain with N Type Female Connector

Product ID: PEWAN975-10NF

Pricing

QuantityPrice
1-4$5,770.00
5-9$5,539.20
10-24$5,308.40
25-99$5,077.60
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-975
Direction TypeDirectional
PolarizationLinear
Frequency, Min760 MHz
Frequency, Max1.15 GHz

Description