Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-975 Waveguide Standard Gain Horn Antenna Operating From 760 MHz to 1150 MHz, 15 dBi Gain with N Type Female Connector

Product ID: PEWAN975-15NF

Pricing

QuantityPrice
1-4$7,100.00
5-9$6,816.00
10-24$6,532.00
25-99$6,248.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-975
Direction TypeDirectional
PolarizationLinear
Frequency, Min760 MHz
Frequency, Max1.15 GHz

Description