Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-10 Waveguide 30 dB Broadwall Coupler, UG-387/U-Mod Round Cover Flange, H-Plane Coupled Port, 90 GHz to 110 GHz, Brass Copper

Product ID: PE-W10CP011-30

Pricing

QuantityPrice
1-4$3,710.00
5-9$3,635.80
10-24$3,561.60
25-99$3,487.40
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-10
Flange SizeUG-387/U-M Flange
Flange Type Round Cover Flange
Flange Group Standard
Minimum Frequency90 GHz
Maximum Frequency110 GHz
Maximum VSWR1.25:1
Maximum Insertion Loss0.8 dB
Coupling30 dB

Description