Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-10 Waveguide Circulator, 92 GHz to 94 GHz, 15 dB min Isolation, UG-387/U-M Cover Flange, Brass

Product ID: PE-W10CR002

Pricing

QuantityPrice
1-4$3,670.00
5-9$3,523.20
10-24$3,376.40
25-99$3,229.60
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Minimum Frequency92 GHz
Maximum Frequency94 GHz
Waveguide sizeWR-10
VSWR(Max)1.5:1
Insertion Loss1 dB
Isolation (min) 15 dB
Forward Power (CW)(Max)0.5 Watts
Input Power (Peak)20 Watts

Description

WR-10 Waveguide Circulator, 92 GHz to 94 GHz, 15 dB min Isolation, UG-387/U-M Cover Flange, Brass

The PE-W10CR002 is a Waveguide Circulator offering 15 dB minimum isolation over the W band frequency range of 92 to 94 GHz. The design achieves high isolation with wide band performance and the WR-10 waveguide uses UG-387/U-M compatible flanges on all ports and has a power rating of 0.5 watts (CW). Pasternack offers a wide variety of circulators and waveguide circulators to fit your needs. These unique devices enable two signals to use one channel. The classic use of this three port device is for the line between an antenna and a transceiver, allowing the receive signal to come from the antenna (port 1) to the receiver (port 2) while the transmit signal goes from the transmitter (port 3) to the antenna (port 1). An isolator can be created by terminating one port into a matched load. These components can be used in antenna transmitting and receiving, radar, amplifier systems and anything that requires isolation from a signal reflection and the ability to send signals in opposite directions down a single channel. These circulators feature excellent insertion loss, high isolation and reliability.