Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-102 UG-1493/U Square Cover Flange to N Male Waveguide to Coax Adapter Operating from 7 GHz to 11 GHz

Product ID: PEWCA1039

Pricing

QuantityPrice
1-4$1,210.00
5-9$1,161.60
10-24$1,113.20
25+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 5
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Waveguide SizeWR-102
Coax Connector Impedance50 Ohm
Coax Connector SeriesN
Coax Connector GenderMale
Waveguide Adapter StyleRight Angle
Minimum Frequency7 GHz
Maximum Frequency11 GHz

Description

WR-102 UG-1493/U Square Cover Flange to N Male Waveguide to Coax Adapter Operating from 7 GHz to 11 GHz

PEWCA1039 WR-102 waveguide to coax adapter is also known as a WR-102 waveguide transition. This waveguide to coax adapter / transition is constructed as a WR-102 to type N connector and has a male gender. Our WR-102 to N type male waveguide adapter transition has a right angle design and has a square cover flange. Pasternack right angle WR-102 to type N waveguide to coaxial cable transition / adapter has a minimum frequency of 7 GHz and a maximum frequency of 11 GHz.

WR-102 waveguide to N type transition adapter to coax PEWCA1039 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our WR-102 waveguide adapter transition with type N interface can ship worldwide the same day that it is purchased as with our other available RF parts.