Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-112 Twistable Flexible Waveguide 36 Inch, CMR Flange Operating from 7.05 to 10 GHz

Product ID: PE-W112TF007-36

Pricing

QuantityPrice
1-4$1,130.00
5-9$1,084.80
10-24$1,039.60
25-99$994.40
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size 1WR-112
Flange Type 1CMR
Waveguide Size 2WR-112
Flange Type 2CMR
Length36
Frequency, Min7.05 GHz
Frequency, Max10 GHz
Max Power (CW)1,260

Description