Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-112 Waveguide 30 dB Loop Coupler, UG Cover Flange, N Female Coupled Port, 6.57 GHz to 9.99 GHz, Aluminum

Product ID: PEWCP1101N-30

Pricing

QuantityPrice
1-4$2,010.00
5-9$1,969.80
10-24$1,929.60
25-99$1,889.40
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-112
Flange SizeNone Flange
Flange Type UG Cover Flange
Flange Group Standard
Minimum Frequency6.57 GHz
Maximum Frequency9.99 GHz
Maximum VSWR1.4:1
Maximum Insertion Loss0.2 dB
Coupling30 dB

Description