In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

WR-112 Waveguide 40 dB Broadwall Coupler, UG-51/U Flange, 6.57 GHz to 9.99 GHz, Brass

Product ID: PEW112CP003-40

Pricing

QuantityPrice
1-4$2,670.00
5-9$2,616.60
10-24$2,563.20
25-99$2,509.80
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-112
Flange SizeNone Flange
Flange Type UG-51/U Flange
Flange Group Standard
Minimum Frequency6.57 GHz
Maximum Frequency9.99 GHz
Maximum VSWR1.15:1
Maximum Insertion Loss0.1 dB
Coupling40 dB

Description