Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

WR-112 Waveguide 50 dB Broadwall Coupler, UG Cover Flange, SMA Female Coupled Port, 6.57 GHz to 9.99 GHz, Copper

Product ID: PEW112CP002-50

Pricing

QuantityPrice
1-4$3,100.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Flange Type UG Cover Flange
Flange Group Standard
Minimum Frequency 6.57 GHz
Maximum Frequency 9.99 GHz
Maximum VSWR 1.25:1
Maximum Insertion Loss 0.1 dB
Coupling 50 dB

Description

WR-112 Waveguide 50 dB Broadwall Coupler, UG Cover Flange, SMA Female Coupled Port, 6.57 GHz to 9.99 GHz, Copper

The PEW112CP002-50 is a WR-112 Directional Broadwall waveguide coupler with SMA female coupled port that operates in the frequency range of 6.57 to 9.99 GHz. This Waveguide component has a maximum VSWR of 1.25:1. These designs are made of painted copper alloy and incorporate a broad wall configuration that result in a mid-band nominal coupling value of 10, 20, 30, 40 or 50 dB. Common applications for this component would be where power measurements are required within a system for measuring/sampling power or frequency monitoring with minimal signal loss to the main transmission line. Pasternack offers a complete family of waveguide Crossguide and Broadwall couplers that are in-stock and ship same day.