WR-12 UG-387/U Round Cover Flange to 1.0mm Female Waveguide to Coax Adapter Operating from 60 GHz to 90 GHz
Product ID:
PE-W12CA001
Pricing
| Quantity | Price |
| 1-4 | $8,360.00 |
| 5-9 | $8,025.60 |
| 10-24 | $7,691.20 |
| 25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 2

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Waveguide Size | WR-12 |
| Coax Connector Impedance | 50 Ohm |
| Coax Connector Series | 1.0mm |
| Coax Connector Gender | Female |
| Waveguide Adapter Style | Right Angle |
| Minimum Frequency | 60 GHz |
| Maximum Frequency | 90 GHz |
| Maximum VSWR | 1.67:1 |
Description
WR-12 UG-387/U Round Cover Flange to 1.0mm Female Waveguide to Coax Adapter Operating from 60 GHz to 90 GHz
PE-W12CA001 WR-12 waveguide to coax adapter is also known as a WR-12 waveguide transition. This waveguide to coax adapter / transition is constructed as a WR12 to 1.0mm connector and has a female gender. Our WR-12 to 1.0mm female waveguide adapter transition has a right angle design and has a round cover flange. Pasternack right angle WR-12 to 1.0mm waveguide to coaxial cable transition / adapter has a minimum frequency of 60 GHz and a maximum frequency of 90 GHz.
WR12 waveguide to 1.0mm transition adapter to coax PE-W12CA001 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our WR-12 waveguide adapter transition with 1.0mm interface can ship worldwide the same day that it is purchased as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table