Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-12 UG-387/U Round Cover Flange to 1.0mm Female Waveguide to Coax Adapter Operating from 60 GHz to 90 GHz

Product ID: PE-W12CA001A

Pricing

QuantityPrice
1-4$4,710.00
5-9$4,521.60
10-24$4,333.20
25-99$4,144.80
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-12
Coax Connector Impedance50 Ohm
Coax Connector Series1.0mm
Coax Connector GenderFemale
Waveguide Adapter StyleRight Angle
Minimum Frequency60 GHz
Maximum Frequency90 GHz

Description