Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-12 Waveguide 20 dB Broadwall Coupler, UG-387/U Round Cover Flange, E-Plane Coupled Port, 60 GHz to 90 GHz, Copper Gold

Product ID: PE-W12CP003A-20

Pricing

QuantityPrice
1-4$3,070.00
5-9$2,947.20
10-24$2,824.40
25-99$2,701.60
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-12
Flange Size UG-387/U Flange
Flange Type Round Cover Flange
Flange Group Standard
Minimum Frequency 60 GHz
Maximum Frequency 90 GHz
Impedance 50 Ohms
Coupling 20 dB

Description