Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-12 Waveguide 20 dB Broadwall Coupler, UG-387/U Round Cover Flange, H-Plane Coupled Port, 60 GHz to 90 GHz, Brass Copper

Product ID: PE-W12CP011-20

Pricing

QuantityPrice
1-4$3,510.00
5-9$3,439.80
10-24$3,369.60
25-99$3,299.40
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-12
Flange SizeUG-387/U Flange
Flange Type Round Cover Flange
Flange Group Standard
Minimum Frequency60 GHz
Maximum Frequency90 GHz
Maximum VSWR1.25:1
Maximum Insertion Loss0.7 dB
Coupling20 dB

Description