Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

WR-137 PDR70 Flange to N Female Waveguide to Coax Adapter Operating from 5.38 GHz to 8.17 GHz in Aluminum

Product ID: PEWCA1087

Pricing

QuantityPrice
1-4$561.99

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Waveguide SizeWR-137
Coax Connector SeriesN
Coax Connector GenderFemale
Waveguide Adapter StyleRight Angle
Minimum Frequency5.38 GHz
Maximum Frequency8.17 GHz
Maximum VSWR1.25:1

Description

WR-137 PDR70 Flange to N Female Waveguide to Coax Adapter Operating from 5.38 GHz to 8.17 GHz in Aluminum

PEWCA1087 WR-137 waveguide to coax adapter is also known as a WR-137 waveguide transition. This waveguide to coax adapter / transition is constructed as a WR-137 to N type connector and has a female gender. Our WR-137 to type N female waveguide adapter transition has a right angle design and has a PDR70 flange. Pasternack right angle WR137 to type N waveguide to coaxial cable transition / adapter has a minimum frequency of 5.38 GHz and a maximum frequency of 8.17 GHz.

WR137 waveguide to N type transition adapter to coax PEWCA1087 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our WR-137 waveguide adapter transition with type N interface can ship worldwide the same day that it is purchased as with our other available RF parts.