Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-137 Twistable Flexible Waveguide 36 Inch, CMR Flange Operating from 5.85 to 8.2 GHz

Product ID: PE-W137TF007-36

Pricing

QuantityPrice
1-4$1,330.00
5-9$1,276.80
10-24$1,223.60
25-99$1,170.40
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size 1WR-137
Flange Type 1CMR
Waveguide Size 2WR-137
Flange Type 2CMR
Length36
Frequency, Min5.85 GHz
Frequency, Max8.2 GHz
Max Power (CW)2,000

Description