Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

WR-137 Waveguide 10 dB Broadwall Coupler, CPR137F Flange, N-Type Female Coupled Port, 5.38 GHz to 8.17 GHz, Aluminum

Product ID: PEW137CP001-10

Pricing

QuantityPrice
1-4$4,070.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Flange Type CPR-137F Flange
Flange Group Standard
Minimum Frequency 5.38 GHz
Maximum Frequency 8.17 GHz
Maximum VSWR 1.25:1
Maximum Insertion Loss 0.6 dB
Coupling 10 dB

Description

WR-137 Waveguide 10 dB Broadwall Coupler, CPR137F Flange, N-Type Female Coupled Port, 5.38 GHz to 8.17 GHz, Aluminum

The PEW137CP001-10 is a WR-137 Directional Broadwall waveguide coupler with N female coupled port that operates in the frequency range of 5.38 to 8.17 GHz. This Waveguide component has a maximum VSWR of 1.25:1. These designs are made of painted aluminum alloy and incorporate a broad wall configuration that result in a mid-band nominal coupling value of 10, 20, 30, 40 or 50 dB. Common applications for this component would be where power measurements are required within a system for measuring/sampling power or frequency monitoring with minimal signal loss to the main transmission line. Pasternack offers a complete family of waveguide Crossguide and Broadwall couplers that are in-stock and ship same day.