Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-137 Waveguide 50 dB Crossguide Coupler, CPR-137F, N Female Coupling Port, 5.38 GHz to 8.17 GHz, Brass

Product ID: PEWCP1091N-50

Pricing

QuantityPrice
1-4$1,700.00
5-9$1,666.00
10-24$1,632.00
25-99$1,598.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-137
Flange SizeNone Flange
Flange Type CPR-137F Flange
Flange Group Standard
Minimum Frequency5.38 GHz
Maximum Frequency8.17 GHz
Impedance 50 Ohms
Maximum VSWR1.25:1
Maximum Insertion Loss0.1 dB
Coupling50 dB

Description