Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-137 Waveguide 50 dB Dual Directional Crossguide Coupler, CPR-137F, SMA Female Coupling Ports, 5.38 GHz to 8.17 GHz, Aluminum

Product ID: PEWCP1092S-50

Pricing

QuantityPrice
1-4$2,590.00
5-9$2,538.20
10-24$2,486.40
25-99$2,434.60
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-137
Flange SizeNone Flange
Flange Type CPR-137F Flange
Flange Group Standard
Minimum Frequency5.38 GHz
Maximum Frequency8.17 GHz
Impedance 50 Ohms
Maximum VSWR1.25:1
Maximum Insertion Loss0.1 dB
Coupling50 dB

Description