In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

WR-15 Waveguide 30 dB Broadwall Coupler, UG-385/U Round Cover Flange, H-Plane Coupled Port, 50 GHz to 75 GHz, Brass Copper

Product ID: PE-W15CP011-30

Pricing

QuantityPrice
1-4$3,280.00
5-9$3,214.40
10-24$3,148.80
25-99$3,083.20
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-15
Flange SizeUG-385/U Flange
Flange Type Round Cover Flange
Flange Group Standard
Minimum Frequency50 GHz
Maximum Frequency75 GHz
Maximum VSWR1.25:1
Maximum Insertion Loss0.6 dB
Coupling30 dB

Description