Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-159 Twistable Flexible Waveguide 12 Inch, CMR Flange Operating from 4.9 to 7.05 GHz

Product ID: PE-W159TF001-12

Pricing

QuantityPrice
1-4$1,540.00
5-9$1,478.40
10-24$1,416.80
25-99$1,355.20
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size 1WR-159
Flange Type 1CMR
Waveguide Size 2WR-159
Flange Type 2CMR
Length12
Frequency, Min4.9 GHz
Frequency, Max7.05 GHz
Max Power (CW)2,500

Description