Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

WR-159 UDR58 Flange to SMA Female Waveguide to Coax Adapter Operating from 5.38 GHz to 8.17 GHz in Aluminum

Product ID: PEWCA1085

Pricing

QuantityPrice
1-4$380.99

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Waveguide SizeWR-159
Coax Connector SeriesSMA
Coax Connector GenderFemale
Waveguide Adapter StyleRight Angle
Minimum Frequency5.38 GHz
Maximum Frequency8.17 GHz
Maximum VSWR1.25:1

Description

WR-159 UDR58 Flange to SMA Female Waveguide to Coax Adapter Operating from 5.38 GHz to 8.17 GHz in Aluminum

PEWCA1085 WR-159 waveguide to coax adapter is also known as a WR-159 waveguide transition. This waveguide to coax adapter / transition is constructed as a WR159 to SMA connector and has a female gender. Our WR159 to SMA female waveguide adapter transition has a right angle design and has a UDR58 flange. Pasternack right angle WR-159 to SMA waveguide to coaxial cable transition / adapter has a minimum frequency of 5.38 GHz and a maximum frequency of 8.17 GHz.

WR-159 waveguide to SMA transition adapter to coax PEWCA1085 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our WR-159 waveguide adapter transition with SMA interface can ship worldwide the same day that it is purchased as with our other available RF parts.