Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-159 Waveguide 30 dB Dual Directional Crossguide Coupler, CPR-159F, N Female Coupling Ports, 4.64 GHz to 7.05 GHz, Aluminum

Product ID: PEWCP1090N-30

Pricing

QuantityPrice
1-4$2,860.00
5-9$2,802.80
10-24$2,745.60
25-99$2,688.40
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-159
Flange SizeNone Flange
Flange Type CPR-159F Flange
Flange Group Standard
Minimum Frequency4.64 GHz
Maximum Frequency7.05 GHz
Impedance 50 Ohms
Maximum VSWR1.25:1
Maximum Insertion Loss0.1 dB
Coupling30 dB

Description