Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

WR-159 Waveguide 50 dB Loop Coupler, CPR159F Flange, N Female Coupled Port, 4.64 GHz to 7.05 GHz, Aluminum

Product ID: PEWCP1102N-50

Pricing

QuantityPrice
1-4$2,080.00
5-9$2,038.40
10-24$1,996.80
25-99$1,955.20
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-159
Flange SizeNone Flange
Flange Type CPR-159F Flange
Flange Group Standard
Minimum Frequency4.64 GHz
Maximum Frequency7.05 GHz
Maximum VSWR1.4:1
Maximum Insertion Loss0.2 dB
Coupling50 dB

Description