Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-187 Twistable Flexible Waveguide 24 Inch, CMR Flange Operating from 3.95 to 5.85 GHz

Product ID: PE-W187TF001-24

Pricing

QuantityPrice
1-4$2,480.00
5-9$2,380.80
10-24$2,281.60
25-99$2,182.40
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size 1WR-187
Flange Type 1CMR
Waveguide Size 2WR-187
Flange Type 2CMR
Length24
Frequency, Min3.95 GHz
Frequency, Max5.85 GHz
Max Power (CW)3,000

Description