Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-187 Waveguide 50 dB Loop Coupler, CPR187F Flange, N Female Coupled Port, 3.94 GHz to 5.99 GHz, Aluminum

Product ID: PEWCP1103N-50

Pricing

QuantityPrice
1-4$2,080.00
5-9$2,038.40
10-24$1,996.80
25-99$1,955.20
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-187
Flange SizeNone Flange
Flange Type CPR-187F Flange
Flange Group Standard
Minimum Frequency3.94 MHz
Maximum Frequency5.99 MHz
Maximum VSWR1.4:1
Maximum Insertion Loss0.2 dB
Coupling50 dB

Description