Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-22 Waveguide 30 dB Broadwall Coupler, UG-383/U Round Cover Flange, H-Plane Coupled Port, 33 GHz to 50 GHz, Brass Copper

Product ID: PE-W22CP011-30

Pricing

QuantityPrice
1-4$3,510.00
5-9$3,439.80
10-24$3,369.60
25-99$3,299.40
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-22
Flange SizeUG-383/U Flange
Flange Type Round Cover Flange
Flange Group Standard
Minimum Frequency33 GHz
Maximum Frequency50 GHz
Maximum VSWR1.25:1
Maximum Insertion Loss0.4 dB
Coupling30 dB

Description