Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

WR-22 Waveguide 40 dB Broadwall Coupler, UG Cover Flange, 33 GHz to 50 GHz, Copper

Product ID: PEW22CP010-40

Pricing

QuantityPrice
1-4$4,350.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Flange Type UG Cover Flange
Flange Group Standard
Minimum Frequency 33 GHz
Maximum Frequency 50 GHz
Maximum VSWR 1.25:1
Maximum Insertion Loss 0.4 dB
Coupling 40 dB

Description

WR-22 Waveguide 40 dB Broadwall Coupler, UG Cover Flange, 33 GHz to 50 GHz, Copper

The PEW22CP010-40 is a WR-22 Directional Broadwall waveguide coupler with WR-22 coupled port that operates in the frequency range of 33 to 50 GHz. This Waveguide component has a maximum VSWR of 1.25:1. These designs are made of copper alloy and incorporate a broad wall configuration that result in a mid-band nominal coupling value of 10, 20, 30, 40 or 50 dB. Common applications for this component would be where power measurements are required within a system for measuring/sampling power or frequency monitoring with minimal signal loss to the main transmission line. Pasternack offers a complete family of waveguide Crossguide and Broadwall couplers that are in-stock and ship same day.