Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

WR-22 Waveguide Isolator from 32.9 GHz to 40 GHz, 15 dB min Isolation, UG-383/U Cover Flange, Brass

Product ID: PE-W22IR001

Pricing

QuantityPrice
1-4$3,480.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Minimum Frequency32.9 GHz
Maximum Frequency40 GHz
Waveguide sizeWR-22
VSWR(Max)1.4:1
Insertion Loss0.4 dB
Isolation (min) 15 dB
Forward Power (CW)(Max)5 Watts
Forward Power (Peak)50 Watts
Reverse Power (CW)(Max)0.5 Watts
Reverse Power (Peak)5 Watts

Description

WR-22 Waveguide Isolator from 32.9 GHz to 40 GHz, 15 dB min Isolation, UG-383/U Cover Flange, Brass

The PE-W22IR001 is a Waveguide Isolator offering 15 dB minimum isolation over the Q band frequency range of 32.9 to 40 GHz. The design achieves high isolation with wide band performance and the WR-22 waveguide uses UG-383/U Cover compatible flanges on all ports and has a power rating of 5 watts (CW). Pasternack offers a wide variety of isolators and waveguide isolators to fit your needs. These are two-port devices that transmit microwave or radio frequency power in one direction only and block the signal in the opposite direction. They can be thought of as a diode for RF energy. Isolators are used to isolate equipment from the effects of conditions outside of the equipment. For instance they are used to prevent a microwave source being detuned by a mismatched load. Pasternack's waveguide isolators feature excellent insertion loss, full WR band high isolation and reliability.