The PEWCA1124 WR-229 waveguide to coax adapter is also known as a WR-229 waveguide transition. This Pasternack waveguide to coax adapter/transition is constructed as a WR-229 to N-type connector and a female gender. Our WR-229 to N-type waveguide to coaxial cable transition/adapter has a minimum frequency of 3.22 GHz and a maximum frequency of 4.9 GHz.
This PEWCA1124 transition adapter for coax from Pasternack is designed with a waveguide material of aluminum and has chromate conversion plating. The waveguide adapter transition has a maximum VSWR of 1.25:1 and a maximum insertion loss of 0.2 dB. Our WR-229 to N-type female waveguide to coax adapter is manufactured to precise radio frequency industry specs, and you can find more waveguide adapter/transition datasheet specifications above.
Pasternack’s PEWCA1124 WR-229 waveguide to coax adapter/transition is suitable for applications including test & measurement, RF & microwave laboratories, radar systems, satellite communications (SATCOM), aerospace & defense, microwave radio systems, telecom infrastructure, RF system integration, production test systems and research & development. Our WR-229 to N-type waveguide to coax adapter operates at temperatures ranging from -40 deg C to 70 deg C. This PEWCA1124 is available in a grey paint finish.This WR-229 waveguide adapter transition supports a maximum continuous-wave (CW) input power of 100 Watts.This PEWCA1124waveguide to coax adapter measures 3.88 inches in length, 3.21 inches in width, and 2.18 inches in height.
This WR-229 waveguide to N-type transition adapter to coax PEWCA1124 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our WR-229 waveguide adapter transition with a N-type interface can ship worldwide the same business day as it is purchased with our other available RF parts. For further information on similar products, our expert technical support and trained sales team can get you the ideal WR-229 waveguide to coax adapter as per your requirements.