Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

WR-229 Waveguide 30 dB Loop Coupler, CPR229F Flange, N Female Coupled Port, 3.22 GHz to 4.9 GHz, Aluminum

Product ID: PEWCP1104N-30

Pricing

QuantityPrice
1-4$2,120.00
5-9$2,077.60
10-24$2,035.20
25-99$1,992.80
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-229
Flange SizeNone Flange
Flange Type CPR-229F Flange
Flange Group Standard
Minimum Frequency3.22 GHz
Maximum Frequency4.9 GHz
Maximum VSWR1.4:1
Maximum Insertion Loss0.2 dB
Coupling30 dB

Description